Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

NS2D220212

1/8 Hose Barb Valved In-Line Coupling Insert
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Polypropylene
Material Finish:
Molded Grey
Pressure Range:
Vacuum to 45 psi, 3.1 bar
Color:
Gray with dark gray overmold
Mounting Option:
Free Floating
Temperature Range:
32°F - 120°F (0°C - 49°C)
Seal Options:
EPDM, FFKM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Insert
Spillage:
<0.025 cc per disconnect, 0.009cc per connect
Bag Qty:
25

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products