Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

NS1D420212

copy to clipboard click to copy Copied to clipboard!

1/8 Hose Barb Valved Panel Mount Coupling Insert

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Polypropylene
Material Finish:
Molded Grey
Pressure Range:
Vacuum to 15 psi, 1.0 bar
Color:
Gray
Mounting Option:
Panel Mount
Temperature Range:
32°F - 120°F (0°C - 49°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Insert
Spillage:
<0.02 cc per disconnect, 0.01 cc per connect
Bag Qty:
25

Mating Parts

Recently Viewed

View all recently visited products