Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

NS1D170212

1/8 Hose Barb Valved In-Line Coupling Body
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Polypropylene
Material Finish:
Molded Grey
Pressure Range:
Vacuum to 15 psi, 1.0 bar
Color:
Gray
Mounting Option:
Free Floating
Temperature Range:
32°F - 120°F (0°C - 49°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Body
Spillage:
<0.02 cc per disconnect, 0.01 cc per connect
Bag Qty:
25

Mating Parts

Additional Items

View all additional parts

Recently Viewed

View all recently visited products