Termination Type

    Mounting Options

      RFID Enabled

        iMAR

        The IdentiQuik® Multiple Antenna RF-enabled communicator (MAR) provides a convenient and economical solution for avoiding misconnections in a multiline environment. Designed to handle up to eight fluid connections, the MAR eliminates larger, individual RF-enabled communicators, which reduces redundancy and complexity of system design. Like all IdentiQuik RF-enabled products, the MAR makes controlling, protecting and streamlining fluid handling processes easier and more efficient. The MAR is compatible with all PLC12 panel-mounted bodies and PLC12 Series RFID-enabled inserts
        Features Benefits
        Palm-sized reader with one USB supporting up to eight fluid lines Simplifies design integration by eliminating larger, individual RF-enabled communicators
        Transfer of fluid and information for each flow path Identifies device types or connected media, verifies line connection and captures fluid and product data
        Modular, detachable configurations per fluid line Meets specifications for cables, coupling type,  length, size and environment

        3 list items
        • «
        • 1
        • »

        Product

        Other

        IANT10410 product photo

        IANT10410

        IANT10410
        4 Antennas used with the IMAR8000
        Product ID: IANT10410
        IMAR8000 product photo

        IMAR8000

        IMAR8000
        8 channel ISO15693 RFID reader
        Product ID: IMAR8000
        IANT10010 product photo

        IANT10010

        IANT10010
        Antenna used with IMAR8000
        Product ID: IANT10010
        3 list items
        • «
        • 1
        • »

        Recently Viewed

        View All