Material

    Termination Size

      Termination Type

        Valve Options

          Seal Options

            Mounting Options

              RFID Enabled

                Sixtube

                The Sixtube™ coupling provides one easy-to-use quick disconnect for up to six separate fluid lines. The Sixtube is available with valves on either side for maximum design flexibility. Featuring the CPC thumb latch, the Sixtube can disconnect up to six lines with the push of a button. The snap-in panel mount design keeps a low profile on the front of the equipment panel.

                Product

                Bodies

                SXFD17M3 product photo

                SXFD17M3

                Valved Coupling Body with 3mm Hose Barb Female Fitting Inserts
                SXM170212 product photo

                SXM170212

                Non-Valved Coupling Body with 1/8 Hose Barb Male Fitting Inserts
                SXM17M3 product photo

                SXM17M3

                Non-Valved Coupling Body with 3mm Hose Barb Male Fitting Inserts
                SXFD1701 product photo

                SXFD1701

                Valved Coupling Body with 1/16 Hose Barb Female Fitting Inserts
                SXF170212 product photo

                SXF170212

                Non-Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies
                SXM170112 product photo

                SXM170112

                Non-Valved Coupling Body with 1/16 Hose Barb Male Fitting Inserts
                SXM1702 product photo

                SXM1702

                Non-Valved Coupling Body with 1/8 Hose Barb Male Fitting Inserts
                SXF170112 product photo

                SXF170112

                Non-Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies
                SXF1702 product photo

                SXF1702

                Non-Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies
                SXM1701 product photo

                SXM1701

                Non-Valved Coupling Body with 1/16 Hose Barb Male Fitting Inserts
                SX17 product photo

                SX17

                SixTube Coupling Body Without Fittings
                SXFD1702 product photo

                SXFD1702

                Valved Coupling Body with 1/8 Hose Barb Female Fitting Inserts

                Recently Viewed

                View All