Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

PTC1602096

1/8 Hose Barb Non-Valved Coupling Body
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
ABS
Material Finish:
Natural
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
White
Mounting Option:
Panel Mount
Sterilization:
Gamma
Temperature Range:
-40°F - 160°F (-40°C - 71°C)
Valve Option:
Non-Valved
Body Type:
Body
Bag Qty:
25

Mating Parts

Recently Viewed

View all recently visited products