You are responsible for understanding your applications and fluids to determine the suitability in the use of all CPC products. For your convenience, we offer this data which has been compiled from 3 main sources: 1) the Chemical Resistance Guides published by COMPASS© Publications 2) the Chemical Resistance guide published by VICTREX, the manufacturer of PEEK™ and 3) the chemical manufactures themselves.

    CPC is not responsible for the accuracy or completeness of this data, or your test results. CPC assumes no obligation of liability in the connection with its use.

    CPC has small lot purchases (less than bag quantity) available for sale for your testing purposes.

    Step One - Select a Chemical

    Please select a chemical from one of the drop downs below. Once a chemical is selected, you will be able to filter the results by connector components.

    select

    OR

    select

    OR

    select

    PMM2203

    copy to clipboard click to copy Copied to clipboard!

    3/16 Hose Barb Non-Valved MM Coupling Insert

    copy to clipboard click to copy Copied to clipboard!
    Log In or register to download CAD Drawings.
    Material:
    Acetal
    Material Finish:
    Natural
    Pressure Range:
    Vacuum to 120 psi, 8.3 bar
    Color:
    White
    Mounting Option:
    Free Floating
    Temperature Range:
    -40°F - 180°F (-40°C - 82°C)
    Seal Options:
    BUNA-N
    Valve Options:
    Non-Valved
    Body Type:
    Insert
    Bag Qty:
    100

    Recently Viewed

    PMM2203

    3/16 Hose Barb Non-Valved MM Coupling Insert
    Back to Top