Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

MMD2004

1/4 PTF Valved Multi-Mount Coupling Insert
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Brass
Material Finish:
Chrome
Color:
Chrome
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
BUNA-N
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
CPCBodyType:
Insert

Replacement

Additional Items

Recently Viewed

View all recently visited products