Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

MHQC17000

Hybrid (Mini) Connector, Inline body, 4’ (1.2m) umbilical with 1/16” (3.2mm) ID tube, (2) 22 gauge wires
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Acetal
Material Finish:
Light grey
Pressure Range:
Vacuum to 25 psi, 1.7 bar
Color:
Gray
Mounting Option:
Free Floating
Temperature Range:
40°F - 80°F (4°C - 26°C)
Seal Options:
BUNA-N
Valve Option:
Valved
Body Type:
Body
Bag Qty:
1

Mating Parts

Recently Viewed

View all recently visited products