CNX17001HT
1/16" Hose Barb Genderless MicroCNX™ Connector
- Material:
- Polycarbonate, USP Class VI, ADCF
- Material Finish:
- Molded White
- Color:
- White with Teal Cover
- Mounting Option:
- Free Floating
- Sterilization:
- Gamma, Autoclave
- Temperature Range:
- 34°F - 104°F (1°C - 40°C)
- Seal Options:
- Silicone, platinum-cured, USP Class VI, ADCF
- Valve Spring:
- Non-Valved
- Valve Option:
- Non-Valved
- Body Type:
- Genderless
- Weight:
- .001 Each
- Bag Qty:
- 25