Material

    Termination Size

      Termination Type

        Pressure Range

          Valve Options

            Seal Options

              Mounting Options

                RFID Enabled

                  NS212

                  NS212 Series couplings were built on the company’s proven platform of non-spill valves designed to provide fast, safe and virtually leak-free fluid line connections. NS212 is an easy, twist-to-connect coupling with an integrated locking mechanism and double-sided non-spill shutoff valves. The NS212 is also chemically resistant making it ideal for a diverse range of applications.
                  Features Benefits
                  Efficient, non-spill design Disconnect under pressure with no spills
                  Multiple seal materials

                  Broad chemical compatibility for diverse applications

                  Twist-to-connect locking

                  Easy, non-spill connections in tight

                  spaces

                  Compact design

                  High flow in a small connector

                  Ultra low air inclusion

                  Minimizes contaminants, reduces the need to purge lines

                   

                   

                  Pressure: Vacuum to 45 psi, 3.1 bar 
                  Temperature: 32° F to 120° F/0° C to 49°C
                  Flow capacity: Cv~0.45
                  Spillage: <0.025 cc/disconnect
                  Inclusion: 0.009 cc/connect
                  Materials:
                  Main components and valves: Glass-filled polypropylene
                  Valve spring: 316 stainless steel
                  Seal material: EPDM (FKM/Simriz FFKM optional) 
                  Color: Gray with black accent standard
                  Tubing Sizes: 1/8" to 1/4" (3.2mm to 6.4mm)
                   

                    Colder NS212 Pressure RangeNS212 Water Flow

                  WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.
                  non-spill Cv ~0.45

                  Legend
                  Legend

                  11 list items
                  • «
                  • 1
                  • »

                  Product

                  Bodies

                  NS2D160412 product photo

                  NS2D160412

                  1/4 Hose Barb Valved Coupling Body
                  NS2D120412 product photo

                  NS2D120412

                  1/4 PTF Valved Panel Mount Coupling Body
                  NS2D130412 product photo

                  NS2D130412

                  1/4 PTF Valved In-Line Coupling Body
                  NS2D170412 product photo

                  NS2D170412

                  1/4 Hose Barb Valved In-Line Coupling Body
                  NS2D160212 product photo

                  NS2D160212

                  1/8 Hose Barb Valved Coupling Body
                  NS2D170212 product photo

                  NS2D170212

                  1/8 Hose Barb Valved In-Line Coupling Body
                  NS2D100212 product photo

                  NS2D100212

                  1/8 NPT Valved Coupling Body

                  Inserts

                  NS2D200412 product photo

                  NS2D200412

                  1/4 PTF Valved In-Line Coupling Insert
                  NS2D220412 product photo

                  NS2D220412

                  1/4 Hose Barb Valved In-Line Coupling Insert
                  NS2D220212 product photo

                  NS2D220212

                  1/8 Hose Barb Valved In-Line Coupling Insert
                  NS2D240212 product photo

                  NS2D240212

                  1/8 NPT Valved Coupling Insert
                  11 list items
                  • «
                  • 1
                  • »

                  Recently Viewed

                  View All