Material

    Termination Size

      Termination Type

        Valve Options

          Seal Options

            Mounting Options

              RFID Enabled

                Multi-Mount

                Multi-Mount couplings provide one easy-to-use coupling for connecting from three to five lines at once. Multi-mount couplings are available in a wide variety of materials including acetal and chrome plated brass. Multi-mounts are keyed to prevent mismatched connections and can be configured with or without valves for maximum design flexibility.
                Features Benefits
                Three to five line connection Fast, efficient operation
                Separate flow paths Pressure and/or vacuum in one coupling
                Insert is keyed to body Ensures correct line orientation
                Separate flow paths Pressure and/or vacuum in one coupling
                Acetal or chrome-plated brass Maximize design flexibility
                Pressure (Minimum): Vacuum
                Maximum: Brass = 500 psi Acetal = 240 psi
                   no. of stations  no. of stations
                Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous
                Materials:
                Mounting plate: Black anodized aluminum
                Main components: Acetal or chrome-plated brass
                Thumb latch: Stainless steel
                Valves: Acetal
                Valve spring: 316 stainless steel
                External springs and pin: Stainless steel
                O-ring: Buna-N
                Tubing range: 1/8" to 3/8" ID, 3.2mm to 9.5mm ID 5/32" to 3/8" OD, 4mm to 9.5 mm OD

                NOTE: To order in chrome-plated brass, eliminate the P at the beginning of the part number.

                straight-through Cv ~ 1.4 per line (20.17) max
                single shut-off Cv ~ 0.82 (11.82) max
                Cv ~ 0.51 (7.35) max

                Legend
                Legend

                Product

                Bodies

                PLM16005 product photo

                PLM16005

                PLM16005
                5/16 Hose Barb Non-Valved Multi-Mount Coupling Body
                Product ID: PLM16005
                28000 product photo

                28000

                28000
                1/4 Hose Barb Non-Valved Panel Mount Coupling Body (PLC16004 NSF)
                Product ID: 28000
                PMMD1603 product photo

                PMMD1603

                PMMD1603
                3/16 Hose Barb Valved MM Coupling Body
                Product ID: PMMD1603
                PMMD181032 product photo

                PMMD181032

                PMMD181032
                10-32 Female Thread Valved Multiple Mount Coupling Body
                Product ID: PMMD181032
                PMM1204 product photo

                PMM1204

                PMM1204
                1/4 PTF Non-Valved MM Coupling Body
                Product ID: PMM1204
                PMMD1204 product photo

                PMMD1204

                PMMD1204
                1/4 PTF Valved MM Coupling Body
                Product ID: PMMD1204
                PLMD16006 product photo

                PLMD16006

                PLMD16006
                3/8 Hose Barb Valved Multi-Mount Coupling Body
                Product ID: PLMD16006
                MM1604 product photo

                MM1604

                MM1604
                1/4 Hose Barb Non-Valved Multi-Mount Coupling Body
                Product ID: MM1604
                PMMD1604 product photo

                PMMD1604

                PMMD1604
                1/4 Hose Barb Valved MM Coupling Body
                Product ID: PMMD1604
                MM1602 product photo

                MM1602

                MM1602
                1/8 Hose Barb Non-Valved Multi-Mount Coupling Body
                Product ID: MM1602
                MMD1204 product photo

                MMD1204

                MMD1204
                1/4 PTF Valved Multi-Mount Coupling Body
                Product ID: MMD1204
                PLMD12006 product photo

                PLMD12006

                PLMD12006
                3/8 PTF Valved Multi-Mount Coupling Body
                Product ID: PLMD12006

                Recently Viewed

                View All