Material

Termination Size

Termination Type

Valve Options

Seal Options

Mounting Options

RFID Enabled

IdentiQuik Couplings

RFID-based IdentiQuik® couplings redefine what's possible for controlling, protecting and streamlining fluid handling processes. IdentiQuik technology allows the robust transfer of fluid and information to identify device type or connected media, verify line connection accuracy or capture fluid and product data.

CPC's plastic quick disconnect couplings cover a wide range of general purpose applications. Available in 1/8" to 1/2" nominal flow, they feature one-hand connection and disconnection. Integral terminations make the plastic coupling the choice for ease of use and manufacture. Available with CPC's iNS4, iPLC12, iSMC and iUDC product series.

IdentiQuik Couplings Video
Features Benefits
Data exchange using RFID (Radio Frequency Identification) Fluid tracking, brand protection and prolonged equipment life
Smart couplings Prevent misconnections
“CPC Click” Audible confirmation of connection
Available in CPC's PLC12, NS4, SMC, UDC Series Couplings Wide range of materials and flow sizes for your protected connection

RF Communication Range: 0.50" - 1"
Interface: RS232 & USB

Operating Voltage:

            RS-232: 8-24V

            USB: 5V

Power Consumption: 1.2W maximum

RFID Tag: ISO 15693, 13.56MHz, 112 bytes programmable

Temperature: 32oF to 150oF (0oC to 65oC)

pic Cv ~ 0.19 (2.74) max
pic Cv ~ 0.08 (1.15) max

Legend

22 list items

Product

Inserts

INS4DT2200400 product photo

INS4DT2200400

1/4 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID
INS4DT2200600 product photo

INS4DT2200600

3/8 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID
IPLCDT2200400 product photo

IPLCDT2200400

1/4 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID
IPLCDT2200600 product photo

IPLCDT2200600

3/8 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID

Other

INS4DR1700201 product photo

INS4DR1700201

1/8 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, USB
INS4DR1700400 product photo

INS4DR1700400

1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, RS-232
INS4DR1700401 product photo

INS4DR1700401

1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, USB
INS4DR1700601 product photo

INS4DR1700601

3/8 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, USB
IPLCDR1700400 product photo

IPLCDR1700400

1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, RS-232
IUDCDR1600400 product photo

IUDCDR1600400

1/4 Hose Barb Valved Panel Mount IdentiQuik Coupling Reader with RFID, RS-232
IUDCDR1600401 product photo

IUDCDR1600401

1/4 Hose Barb Valved Panel Mount IdentiQuik Coupling Reader with RFID, USB
IUDCDR1700400 product photo

IUDCDR1700400

1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, RS-232
22 list items

Recently Viewed

View all recently visited products