Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

BQ45GL1001

45mm CAP x PMC12 Valved In-Line Body
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
HDPE
Material Finish:
Molded Blue
Color:
Blue
Mounting Option:
Free Floating
Temperature Range:
32°F - 120°F (0°C - 49°C)
Seal Options:
EPDM
Valve Option:
Valved

Mating Parts

View all mating parts

Different Order Unit

Recently Viewed

View all recently visited products