Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

APCD130M10SH

10mm PTF In-Line Coupling Body with Shroud
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Acetal
Material Finish:
Natural
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
White
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
BUNA-N