Material

Termination Size

Termination Type

Pressure Range

Valve Options

Seal Options

Mounting Options

RFID Enabled

APC

1/4" flow APC Series couplings feature a plastic thumb latch, fewer moving parts and a smooth contoured design to deliver ease-of-use and excellent flow in a compact size. The patented APC Series has been expanded to include couplings with valves and thumb latch shrouds. A more rugged design on some models adds durability to increase the APC’s application range.

APC couplings are also available in NSF-listed versions.
Features Benefits
Plastic thumb latch No exposed metal parts
Shrouded thumb latch Protects against accidental disconnects
Integral terminations Fewer leak points, shorter assemblies, faster installations
Compatible Mates with most EFC couplings
Pressure:

Vacuum to 120 psi, 8.3 bar

Temperature:

-40°F to 180°F continuous, -40°C to 82°C continuous

Materials:
Main components and valves:

Acetal

Thumb Latch: Acetal
Valve spring: 316 stainless steel
O-rings: Buna-N
Color:

Natural white with charcoal or light gray latch

Tubing range:

1/4" - 3/8", 6.4mm to 9.5mm

     
SMC Air Flow, 100 psig Inlet Pressure      SMC Water Flow
     
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.
straight-through Cv ~ 1.28 (18.44) max
single shut-off Cv ~ 0.80 (11.53) max
double shut-off Cv ~ 0.70 (10.09) max

Legend
Legend

Product

Bodies

APC10004 product photo

APC10004

APC10004
1/4 NPT Non-Valved Coupling Body
Product ID: APC10004
APC10004BSPT product photo

APC10004BSPT

APC10004BSPT
1/4 BSPT Non-Valved Coupling Body
Product ID: APC10004BSPT
APC10006 product photo

APC10006

APC10006
3/8 NPT Non-Valved Coupling Body
Product ID: APC10006
APC10006BSPT product photo

APC10006BSPT

APC10006BSPT
3/8 BSPT Non-Valved Coupling Body
Product ID: APC10006BSPT
APC12004 product photo

APC12004

APC12004
1/4 PTF Non-Valved Panel Mount Coupling Body
Product ID: APC12004
APC12006 product photo

APC12006

APC12006
3/8 PTF Non-Valved Panel Mount Coupling Body
Product ID: APC12006
APC120M10 product photo

APC120M10

APC120M10
10mm PTF Non-Valved Panel Mount Coupling Body
Product ID: APC120M10
APC120M8 product photo

APC120M8

APC120M8
8mm PTF Non-Valved Panel Mount Coupling Body
Product ID: APC120M8
APC13004SH product photo

APC13004SH

APC13004SH
1/4 In-Line Coupling Body with Shroud
Product ID: APC13004SH
APC13006SH product photo

APC13006SH

APC13006SH
3/8 In-Line Coupling Body with Shroud
Product ID: APC13006SH
APC130M8SH product photo

APC130M8SH

APC130M8SH
8mm PTF Coupling Body
Product ID: APC130M8SH
APC16004 product photo

APC16004

APC16004
1/4 Hose Barb Non-Valved Panel Mount Coupling Body
Product ID: APC16004

Recently Viewed

View all recently visited products