Termination Size

Valve Options

Seal Options

Mounting Options

RFID Enabled

Medical

You can trust CPC couplings with your air and fluid handling medical applications. CPC quick disconnect couplings make medical device connections that are cleaner, faster and, most important, safer. Whether your application calls for non-valved or non-spill, low flow or high flow, reusable or disposable, our broad range of standard – including a complete line of small-bore connections, fittings, luers – and custom-engineered components can meet your every specification.

 
  • APC5

    APC

    Tsudzukiwoyomu
    APC Series couplings deliver ease-of-use and excellent flow in a compact size.
  • BQ45GL

    BQ45GL

    Tsudzukiwoyomu
    Bottle Caps include a quick disconnect coupling or FitQuik® connector integrated into a cap designed for 45GL bottles.
  • BreakAwayCoupling

    BreakAway

    Tsudzukiwoyomu
    Safe and easy fluid transfer with protection from costly product loss and equipment damage.
  • DPC

    DPC

    Tsudzukiwoyomu
    Provides dual port connections with one-hand, simultaneous connections and disconnections.
  • DTLD5

    DTLD

    Tsudzukiwoyomu
    DTLD: Provides dual flow connections with one-hand independent or simultaneous connections Material: ABS Tubing Sizes: 1/4” to 3/8” (6.4mm to 9.5mm)
  • EFC12

    EFC12

    Tsudzukiwoyomu
    Features a high efficiency valve design that provides a greater flow capability than any other coupling its size.
  • FFC351

    FFC35

    Tsudzukiwoyomu
    1/2" flow coupling with increased flow and minimized turbulence.
  • FitQuikConnectorsFittings

    FitQuik Connectors & Fittings

    Tsudzukiwoyomu
    Precision molded fittings and connectors for leak-free connections.
  • HFC122

    HFC12

    Tsudzukiwoyomu
    Flow comparable to many 1/2" flow couplings in a 3/8" body size.
  • HFC35572

    HFC35 & HFC57

    Tsudzukiwoyomu
    Polysulfone couplings for demanding applications and chemical resistance.
  • HybridConnector

    Hybrid Connector

    Tsudzukiwoyomu
    Allows designers to confidently specify a single connector for both fluids and electronics.
  • MiniHybridConnector

    Hybrid (Mini) Connector

    Tsudzukiwoyomu
    Provides a compact, single connection point for both air couplings and electrical lines.
  • IdentiQuikSmartCouplings8

    IdentiQuik Couplings

    Tsudzukiwoyomu
    RFID technology helps to control, protect and streamline your valuable fluid.
  • iMAR1

    iMAR

    Tsudzukiwoyomu
    IdentiQuik® MAR: Multiple Antenna RF-enabled communicator printed circuit assembly supports up to eight RFID antennas handling eight fluid connections. Delivered in a removable plastic housing.
  • LC4

    LC

    Tsudzukiwoyomu
    LC Series chrome-plated brass couplings are ideal for use with higher temperature or pressure.
  • LQ23

    Everis LQ2

    Tsudzukiwoyomu
    Designed specifically for liquid cooling applications, the Everis™ LQ2 offers a high-flow capacity to optimize liquid cooling system performance
  • LQ41

    Everis LQ4

    Tsudzukiwoyomu
    The Everis™ LQ4 designed specifically for liquid cooling applications and providing ultra-reliable dripless connections and disconnections.
  • BLQ64

    Everis BLQ6

    Tsudzukiwoyomu
    The Everis™ BLQ6 3/8 inch flow fitting provides ultra-reliable connection for blind mate liquid cooling applications. An optional accessory kit for panel mounting is available.
  • LQ64

    Everis LQ6

    Tsudzukiwoyomu
    The Everis™ designed for liquid cooling applications, coupling guarantees a secure, reliable connection and dripless disconnect.
  • PLQ24

    Everis PLQ2

    Tsudzukiwoyomu
    Designed and purpose-built for liquid cooling, the Everis™ PLQ2 QD offers leak-free performance and drip-free disconnection.
  • EverisPLQ45

    Everis PLQ4

    Tsudzukiwoyomu
    Designed specifically for liquid cooling applications, the Everis™ PLQ4 offers outstanding reliability and performance within electronic systems environments.
  • LQ84

    Everis LQ8

    Tsudzukiwoyomu
    The Everis LQ8 connector is a 1/2 inch flow fitting that provides ultra-reliable, no-drip connection and disconnection for liquid cooling of electronics applications.
  • MC

    MC

    Tsudzukiwoyomu
    Chrome-plated brass couplings built tough and made to last in the most demanding applications.
  • Multi-Mount3

    Multi-Mount

    Tsudzukiwoyomu
    One easy-to-use coupling for connecting from three to five lines at once.
  • Multi-Tube2

    Multi-Tube

    Tsudzukiwoyomu
    Couplings provide one easy-to-use quick disconnect for two, six or ten separate fluid lines.
  • NS1

    NS1

    Tsudzukiwoyomu
    The smallest plastic non-spill coupling on the market has non-spill shutoff valves that ensure drip-free disconnects.
  • NS2128

    NS212

    Tsudzukiwoyomu
    An easy, twist-to-connect coupling with an integrated locking mechanism and double-sided non-spill shutoff valves.
  • NS48

    NS4

    Tsudzukiwoyomu
    Feature non-spill valves in a compact size, at a great price.
  • NS61

    NS6

    Tsudzukiwoyomu
    Non-spill couplings that are lightweight, chemically resistant and easy to use.
  • NSH8

    NSH

    Tsudzukiwoyomu
    Molded polypropylene, EPDM seals and a 100% springless and metal-free flow path provide broad chemical resistance.
  • PLC

    PLC

    Tsudzukiwoyomu
    1/4" flow coupling offers the widest selection of sizes and configurations.
  • PLC12

    PLC12

    Tsudzukiwoyomu
    Offered with a variety of configurations and chemical resistance for demanding applications; gamma sterilizable.
  • PMC5

    PMC

    Tsudzukiwoyomu
    1/8" flow and used in a wide variety of general purpose applications.
  • PMC12

    PMC12

    Tsudzukiwoyomu
    Polypropylene PMC12 couplings have greater chemical resistance and are gamma sterilizable.
  • PunctureSeal

    Puncture Seal

    Tsudzukiwoyomu
    Clean and safe liquid dispensing from bag-in-box (BIB) or other types of flexible packaging.
  • SMC

    SMC Series

    Tsudzukiwoyomu
    SMC couplings offer great value in a small plastic connector.