Termination Size

    Termination Type

      Pressure Range

        Valve Options

          Mounting Options

            Sterilization

              RFID Enabled

                MPU

                The MPU’s twist-to-connect design features an easy-to-use locking mechanism that guards against accidental disconnects and provides a reliable, secure connection. A 3/4" hose barb provides smooth, rapid media transfer.
                Features Benefits
                3/4" hose barb Facilitates rapid fill and empty of
                bioprocessing bags
                Locking feature Guards against accidental disconnects
                Sharp barb end Minimizes fluid turbulence and
                dead space
                Shrouded, leak-free seal & smooth, internal flow path  Protect valuable fluids and eliminate potential to contaminate fluid path
                Pressure:

                Vacuum to 35 psi, 2.41 bar

                Temperature:

                -40°F to 300°F (-40°C to 149°C

                 
                Materials:
                Main components:

                Polysulfone (amber tint), USP Class VI, ADCF

                O-rings:

                Silicone (clear), platinum-cured, USP Class VI, ADCF

                   
                Sterilization:  
                Gamma: 

                Up to 50 kGy irradiation

                Autoclave:

                Up to 270°F (132°C) for 60 minutes, up to 25 repetitions. Sterilize uncoupled only.

                 

                MPU Water FlowMPU Pressure Range
                   
                WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
                straight-through Cv ~ 20.9 (301.14) max

                Legend
                Legend

                4 list items
                • «
                • 1
                • »

                Product

                Bodies

                MPU171239 product photo

                MPU171239

                3/4 Hose Barb Non-Valved Coupling Body

                Caps & Plugs

                MPU30039M product photo

                MPU30039M

                MPU Sealing Body Plug
                MPU32039 product photo

                MPU32039

                MPU Sealing Insert Cap

                Inserts

                MPU221239M product photo

                MPU221239M

                3/4 Hose Barb Non-Valved Coupling Insert
                4 list items
                • «
                • 1
                • »

                Recently Viewed

                View All