Termination Size

Termination Type

    Pressure Range

      Valve Options

        Mounting Options

          Sterilization

            RFID Enabled

              MPC

              MPC Series couplings add ease of use and security to your most critical fluid handling applications. Choose from a full line of connectors and configurations, including pressure sealing caps and plugs, in sizes to fit 1/8", 1/4" and 3/8" tubing. MPC couplings offer optional locking sleeves to further guard against accidental disconnects. In addition, coupling halves can be rotated when connected to reduce tube kinks.

              Features Benefits
              Ergonomic thumb latch Easy to operate – even with gloved hands
              USP Class VI materials Meet biocompatibility requirements
              Sterilizable by autoclave, Et0, e-beam or gamma Reusable, yet economical enough to allow disposability
              Parting line-free hose barb Eliminates potential leak path
              BSE/TSE free materials
              Meet ADCF requirements
              Pressure: Vacuum to 60 psi, 4.14 bar
              Temperature:

              ABS: -40°F to 160°F (-40°C to 71°C)

                Polycarbonate: -40°F to 250°F (-40°C to 121°C)
               

              Polysulfone: -40°F to 300°F (-40°C to 149°C)

               
              Materials:
              Main component:

              ABS (white), USP Class VI, ADCF

               

              Polycarbonate (purple tint), USP Class VI, ADCF

               

              Polysulfone (amber tint), USP Class VI, ADCF

              Locking Sleeves:

              Polysulfone (white), USP Class VI , ADCF

              Thumb latches:

              PVDF (white), USP Class VI, ADCF

              O-rings:

              Silicone (clear), platinum-cured, USP Class VI, ADCF and Buna-N (black), USP Class V

              Tubing sizes: 1/8", 1/4" and 3/8" ID (3.22mm, 6.4mm and 9.5mm ID)
               
              Sterilization:
              Gamma irradiation:

              Up to 50 kGy irradiation

              Autoclave:

              Polycarbonate: Up to 250°F (121°C), 30 minutes,

              up to 10 repetitions. Sterilize uncoupled only.

              Polysulfone: Up to 270°F (132°C) for 60 minutes,

              up to 25 repetitions. Sterilize uncoupled only.


              MPC Water Flow  Compatible with SaniQuik
               
              WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
              straight-through Cv~5.5 (79.25) max

              Legend
              Legend

              10 list items
              • «
              • 1
              • »

              Product

              Bodies

              MPC17006T product photo

              MPC17006T

              MPC17006T
              3/8 Hose Barb Non-Valved In-Line Coupling Body
              Product ID: MPC17006T
              MPC17006T03 product photo

              MPC17006T03

              MPC17006T03
              3/8 Hose Barb Non-Valved In-Line Coupling Body
              Product ID: MPC17006T03
              MPCK17006T39 product photo

              MPCK17006T39

              MPCK17006T39
              3/8 Hose Barb Non-Valved Coupling Body With Lock
              Product ID: MPCK17006T39
              MPC17006T39 product photo

              MPC17006T39

              MPC17006T39
              3/8 Hose Barb Non-Valved In-Line Coupling Body
              Product ID: MPC17006T39
              MPCK17006T03 product photo

              MPCK17006T03

              MPCK17006T03
              3/8 Hose Barb Non-Valved Coupling Body With Lock
              Product ID: MPCK17006T03

              Inserts

              MPC22006TM product photo

              MPC22006TM

              MPC22006TM
              3/8 Hose Barb Non-Valved Coupling Insert
              Product ID: MPC22006TM
              MPC22006T39M product photo

              MPC22006T39M

              MPC22006T39M
              3/8 Hose Barb Non-Valved Coupling Insert
              Product ID: MPC22006T39M
              MPC22006T03M product photo

              MPC22006T03M

              MPC22006T03M
              3/8 Hose Barb Non-Valved Coupling Insert
              Product ID: MPC22006T03M
              MPC22006T03 product photo

              MPC22006T03

              MPC22006T03
              3/8 Hose Barb Non-Valved Coupling Insert
              Product ID: MPC22006T03
              MPC22006T product photo

              MPC22006T

              MPC22006T
              3/8 Hose Barb Non-Valved Coupling Insert
              Product ID: MPC22006T
              10 list items
              • «
              • 1
              • »

              Recently Viewed

              View All