MPXK32003
MPX Coupling Cap, Locking
- Material:
- Polycarbonate, USP Class VI, ADCF
- Material Finish:
- Natural
- Pressure Range:
- Up to 60 psi, 4.1 bar
- Color:
- Purple Tint
- Mounting Option:
- Free Floating
- Sterilization:
- Gamma, autoclave
- Temperature Range:
- -40°F - 250°F (-40°C - 121°C)
- Body Type:
- Caps & Plugs
- Weight:
- .026 Each
- Bag Qty:
- 250