MPX17839
1/2 Hose Barb Non-Valved Coupling Body
- Material:
- Polysulfone, USP Class VI, ADCF
- Material Finish:
- Natural
- Pressure Range:
- Up to 60 psi, 4.1 bar
- Color:
- Amber tint
- Mounting Option:
- Free Floating
- Sterilization:
- Gamma, autoclave
- Temperature Range:
- -40°F - 300°F (-40°C - 149°C)
- Valve Option:
- Non-Valved
- Body Type:
- Body
- Bag Qty:
- 250