MPU221639M
1" Hose Barb Non-Valved Coupling Insert
- Material:
- Polysulfone, USP Class VI, ADCF
- Material Finish:
- Natural
- Pressure Range:
- Up to 35 psi, 2.4 bar
- Color:
- Amber tint
- Mounting Option:
- Free Floating
- Sterilization:
- Gamma, autoclave
- Temperature Range:
- -40°F - 300°F (-40°C - 149°C)
- Valve Option:
- Non-Valved
- Body Type:
- Insert
- Weight:
- .001 Each
- Bag Qty:
- 10