Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

MPU171639

1" Hose Barb Non-Valved Coupling Body
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polysulfone, USP Class VI, ADCF
Material Finish:
Natural
Pressure Range:
Up to 35 psi, 2.4 bar
Color:
Amber tint
Mounting Option:
Free Floating
Sterilization:
Gamma, autoclave
Temperature Range:
-40°F - 300°F (-40°C - 149°C)
Valve Option:
Non-Valved
Body Type:
Body
Weight:
.001 Each
Bag Qty:
10

Recently Viewed

View all recently visited products