Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

MPCK17002T39

1/8 Hose Barb Non-Valved In-Line Coupling Body With Lock
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polysulfone, USP Class VI, ADCF
Material Finish:
Natural
Pressure Range:
Up to 60 psi, 4.1 bar
Color:
Amber tint
Mounting Option:
Free Floating
Sterilization:
Gamma, autoclave
Temperature Range:
-40°F - 300°F (-40°C - 149°C)
Valve Option:
Non-Valved
CPCBodyType:
Body
Termination Size:
1/8

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products