Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

MPC32003

MPC Coupling Cap
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polycarbonate, USP Class VI, ADCF
Material Finish:
Natural
Pressure Range:
Up to 60 psi, 4.1 bar
Color:
Purple Tint
Mounting Option:
Free Floating
Sterilization:
Gamma, autoclave
Temperature Range:
-40°F - 250°F (-40°C - 121°C)
Valve Option:
Non-Valved
Body Type:
Caps & Plugs
Bag Qty:
250

Recently Viewed

View all recently visited products