Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

MPC17004T39

1/4 Hose Barb Non-Valved In-Line Coupling Body
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polysulfone, USP Class VI, ADCF
Material Finish:
Natural
Color:
Amber tint
Mounting Option:
Free Floating
Sterilization:
Gamma, autoclave
Temperature Range:
-40°F - 300°F (-40°C - 149°C)
Valve Option:
Non-Valved
Body Type:
Body
Weight:
.006 Ounce
Bag Qty:
250

Mating Parts

View all mating parts

Additional Items

Recently Viewed

View all recently visited products