Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

PMC32

Coupling Insert Cap
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Acetal
Material Finish:
Natural
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
White
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Body Type:
Caps & Plugs
Bag Qty:
25

Recently Viewed

View all recently visited products