Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

MC2402BSPT

1/8 BSPT Non-Valved Coupling Insert
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Brass
Material Finish:
Chrome
Pressure Range:
Vacuum to 250 psi, 17.3 bar
Color:
Chrome
Mounting Option:
Thread
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
BUNA-N
Valve Option:
Non-Valved
Body Type:
Insert
Bag Qty:
10

Replacement Parts

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products