Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

MC1602

copy to clipboard click to copy Copied to clipboard!

1/8 Hose Barb Non-Valved Panel Mount Coupling Body

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Brass
Material Finish:
Chrome
Pressure Range:
Vacuum to 250 psi, 17.3 bar
Color:
Chrome
Mounting Option:
Panel Mount
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Valve Option:
Non-Valved
Body Type:
Body
Bag Qty:
10

Mating Parts

View all mating parts

Additional Items

Recently Viewed

View all recently visited products