Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

MC1304

1/4 PTF Non-Valved In-Line Coupling Body
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Brass
Material Finish:
Chrome
Pressure Range:
Vacuum to 250 psi, 17.3 bar
Color:
Chrome
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Valve Option:
Non-Valved
CPCBodyType:
Body

Replacement Parts

Mating Parts

View all mating parts

Different Order Unit

Additional Items

Recently Viewed

View all recently visited products