It appears your browser has cookies disabled. CPC’s website requires your browser to enable cookies in order to login. Please enable cookies and reload this page. You can change your cookie setting at any time. See our privacy policy here.
NS6 Series couplings feature non-spill valves at a great price. Use the NS6 when even a few drops of spillage pose problems regarding safety, media cost or environmental regulations. These innovative couplings are lightweight, chemically resistant and easy to use. The non-spill design virtually eliminates spills, minimizes downtime and enhances operator safety. Soft touch overmold makes them comfortable in the hand and very attractive.
Gray with dark gray overmold standard (gray with red or blue overmold available)
Lubricants:
Krytox®PFPE (inert)
Tubing Size:
3/8" and 1/2", 9.5mm to 12.7mm
*The overmold material is known as TPV (thermoplastic vulcanizate). This TPV is an alloy of polypropylene thermoplastic and fully vulcanized EPDM rubber. The material is typically resistant to water, acids and bases.
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.