Termination Size

    Valve Options

      Seal Options

        Mounting Options

          Sterilization

            RFID Enabled

              Liquid Cooling of Electronics

              An electronic component exposed to coolant leaks is about as useless as one that’s overheated. That’s why liquid cooling systems in electronics require the ultra-reliable, drip-free connections and disconnections offered by CPC. With flexible designs that minimize flow restriction, dry disconnect capabilities that reduce spillage to near zero, resilient leak-free seals, easy disconnections and a variety of available materials, CPC is trusted by manufacturers for couplings in high powered PCs, data centers and even medical equipment.


              Additional Resources

              Request a Sample

              • LC1

                LC

                LC Series chrome-plated brass couplings are ideal for use with higher temperature or pressure.
              • LQ24

                LQ2

                Designed specifically for liquid cooling applications, the LQ2 offers a high-flow capacity to optimize liquid cooling system performance
              • LQ45

                LQ4

                Designed specifically for liquid cooling applications and providing ultra-reliable dripless connections and disconnections.
              • BLQ22

                BLQ2

                Non-spill quick disconnect designed specifically for rack-mounted liquid cooling applications.
              • BLQ44

                BLQ4

                Non-spill quick disconnect designed specifically for blind mate liquid cooling applications.
              • LQ6

                LQ6

                Designed for liquid cooling applications, coupling guarantees a secure, reliable connection and dripless disconnect.
              • PLQ22

                PLQ2

                Designed specifically for liquid cooling applications, the thermoplastic PLQ2 offers the reliability and performance to meet your fluid handling specifications.
              • NS2126

                NS212

                An easy, twist-to-connect coupling with an integrated locking mechanism and double-sided non-spill shutoff valves.
              • NS41

                NS4

                Feature non-spill valves in a compact size, at a great price.
              • NS67

                NS6

                Non-spill couplings that are lightweight, chemically resistant and easy to use.