Termination Size

    Valve Options

      Seal Options

        Mounting Options

          Sterilization

            RFID Enabled

              Liquid Cooling

              Fluid quick disconnectors are critical in liquid cooling applications. Thermal engineers demand drip-free solutions to keep the systems they design consistently cool. CPC’s liquid cooling of electronic quick disconnects (QDs) eliminate drips and withstand long-term use for safer, more reliable liquid cooling.

              With flexible designs that minimize flow restriction, dry disconnect capabilities that reduce spillage to near zero, resilient leak-free seals, easy disconnections and a variety of available materials, CPC is trusted by manufacturers for couplings in high powered supercomputers, data centers and even medical equipment.


              Additional Resources

              Request a Sample

               
              • LC5

                LC

                LC Series chrome-plated brass couplings are ideal for use with higher temperature or pressure.
              • LQ25

                LQ2

                Designed specifically for liquid cooling applications, the LQ2 offers a high-flow capacity to optimize liquid cooling system performance
              • LQ4

                LQ4

                Designed specifically for liquid cooling applications and providing ultra-reliable dripless connections and disconnections.
              • BLQ23

                BLQ2

                Non-spill quick disconnect designed specifically for rack-mounted liquid cooling applications.
              • BLQ43

                BLQ4

                Non-spill quick disconnect designed specifically for blind mate liquid cooling applications.
              • LQ65

                LQ6

                Designed for liquid cooling applications, coupling guarantees a secure, reliable connection and dripless disconnect.
              • PLQ23

                PLQ2

                Designed specifically for liquid cooling applications, the thermoplastic PLQ2 offers the reliability and performance to meet your fluid handling specifications.
              • NS2129

                NS212

                An easy, twist-to-connect coupling with an integrated locking mechanism and double-sided non-spill shutoff valves.
              • NS49

                NS4

                Feature non-spill valves in a compact size, at a great price.
              • NS6

                NS6

                Non-spill couplings that are lightweight, chemically resistant and easy to use.
              • NSH9

                NSH

                Molded polypropylene, EPDM seals and a 100% springless and metal-free flow path provide broad chemical resistance.