LQ8D47012
Everis G 3/4 (BSPP) Valved In-Line Insert Everis LQ8
- Material:
- Brass
- Material Finish:
- Chrome
- Pressure Range:
- Vacuum to 120 psi, 8.3 bar
- Mounting Option:
- In-Line
- Temperature Range:
- 0°F - 240°F ((-17°C) - 115°C)
- Seal Options:
- EPDM
- Valve Spring:
- Stainless Steel
- Valve Option:
- Valved
- Body Type:
- Insert
- Shipping/Storage Temperature Range:
- -40°F to 240°F (-40°C to 115°C)
- Spillage:
- <0.033 cc per disconnect at 0 psi, <0.042 cc per disconnect at 30 psi
- Bag Qty:
- 10