Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

LQ8D22010L

1/2" Flow Everis LQ8 with 5/8" Locking Hose Barb, Valved In-Line Liquid Cooling Coupling Insert
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Brass
Material Finish:
Chrome
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Mounting Option:
In-Line
Temperature Range:
0°F - 240°F ((-17°C) - 115°C)
Seal Options:
EPDM
Valve Spring:
Stainless Steel
Valve Option:
Valved
Body Type:
Insert
Shipping/Storage Temperature Range:
-40°F to 240°F (-40°C to 115°C)
Spillage:
<0.033 cc per disconnect at 0 psi, <0.042 cc per disconnect at 30 psi
Bag Qty:
10

Mating Parts

Recently Viewed

View all recently visited products