LQ6D17006LBLU
Everis 3/8" Locking Hose Barb Valved In-Line Body, Cool Blue
- Material:
- Brass
- Material Finish:
- Chrome
- Pressure Range:
- Vacuum to 120 psi, 8.3 bar
- Color:
- Chrome with Cool Blue
- Mounting Option:
- In-Line
- Temperature Range:
- 0°F - 240°F ((-17°C) - 115°C)
- Seal Options:
- EPDM
- Valve Spring:
- 302 Stainless Steel
- Valve Option:
- Valved
- Body Type:
- Body
- Shipping/Storage Temperature Range:
- -40°F to 240°F (-40°C to 115°C)
- Spillage:
- <0.025 cc per disconnect at 0 psi and <0.055 cc per disconnect rated at 120 psi; Inclusion <0.025 cc per connect
- Weight:
- .001 Each
- Bag Qty:
- 10