Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

75400

1/4 PTF Valved Panel Mount Coupling Body (LCD12004 NSF)
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Brass
Material Finish:
Chrome
Color:
Chrome
Mounting Option:
Panel Mount
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
FDA BUNA-N
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
CPCBodyType:
Body

Recently Viewed

View all recently visited products