73000
1/4 Hose Barb Valved Panel Mount Coupling Insert (LCD42004 NSF)
- Material:
- Brass
- Material Finish:
- Chrome
- Color:
- Chrome
- Mounting Option:
- Panel Mount
- Temperature Range:
- -40°F - 180°F (-40°C - 82°C)
- Seal Options:
- FDA BUNA-N
- Valve Spring:
- 316 Stainless Steel
- Valve Option:
- Valved
- Body Type:
- Insert
- Bag Qty:
- 10