Material

    Termination Size

      Termination Type

        Pressure Range

          Valve Options

            Seal Options

              Mounting Options

                RFID Enabled

                  NS6

                  NS6 Series couplings feature non-spill valves at a great price. Use the NS6 when even a few drops of spillage pose problems regarding safety, media cost or environmental regulations. These innovative couplings are lightweight, chemically resistant and easy to use. The non-spill design virtually eliminates spills, minimizes downtime and enhances operator safety. Soft touch overmold makes them comfortable in the hand and very attractive.
                  Features Benefits
                  Non-spill design Disconnect under pressure with no spills
                  Color coding Instant visual differentiation of media lines
                  Glass-filled polypropylene Durable and compatible with many
                  chemicals
                  Colder thumb latch One-hand connection and disconnection
                  Pressure: Vacuum to 120 psi, 8.3 bar (see graph)
                  Temperature: 32°F to 160°F / 0°C to 71°C (see graph)
                  Flow Capacity: Cv~2.2 (see graph)
                  Spillage: 0.03 cc/disconnect @ ~ 0 psi
                  0.30 cc/disconnect @ ~ 120 psi
                  Materials:
                  Main components and valves: Glass-filled polypropylene
                  Thumb latch: Glass-filled polypropylene
                  Valve spring: 316 stainless steel
                  External spring: 316 stainless steel
                  O-rings: EPDM (FKM optional)
                  Soft-touch overmold: TPV*
                  Color: Gray with dark gray overmold standard
                  (gray with red or blue overmold available)
                  Lubricants: Krytox® PFPE (inert)
                  Tubing Size: 3/8" and 1/2", 9.5mm to 12.7mm
                   
                  *The overmold material is known as TPV (thermoplastic vulcanizate). This TPV is an alloy of polypropylene thermoplastic and fully vulcanized EPDM rubber. The material is typically resistant to water, acids and bases.
                       
                        NS6 Pressure RangeNS6 Water Flow
                       
                  WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.
                  non-spill Cv ~ 2.2 (31.70) max

                  Legend
                  Legend

                  13 list items

                  Product

                  Bodies

                  NS6D17006 product photo

                  NS6D17006

                  NS6D17006
                  3/8 Hose Barb Valved In-Line Coupling Body
                  Product ID: NS6D17006
                  NS6D10008BSPT product photo

                  NS6D10008BSPT

                  NS6D10008BSPT
                  1/2 BSPT Valved Coupling Body
                  Product ID: NS6D10008BSPT
                  NS6D13008 product photo

                  NS6D13008

                  NS6D13008
                  1/2 JACO Valved In-Line Coupling Body
                  Product ID: NS6D13008
                  NS6D10008 product photo

                  NS6D10008

                  NS6D10008
                  1/2 NPT Valved Coupling Body
                  Product ID: NS6D10008
                  NS6D17008 product photo

                  NS6D17008

                  NS6D17008
                  1/2 Hose Barb Valved In-Line Coupling Body
                  Product ID: NS6D17008

                  Inserts

                  NS6D22006 product photo

                  NS6D22006

                  NS6D22006
                  3/8 Hose Barb Valved Coupling Insert
                  Product ID: NS6D22006
                  NS6D40008 product photo

                  NS6D40008

                  NS6D40008
                  1/2 JACO Valved Panel Mount Insert
                  Product ID: NS6D40008
                  NS6D42006 product photo

                  NS6D42006

                  NS6D42006
                  3/8 Hose Barb Valved Panel Mount Insert
                  Product ID: NS6D42006
                  NS6D24008BSPT product photo

                  NS6D24008BSPT

                  NS6D24008BSPT
                  1/2 BSPT Valved Coupling Insert
                  Product ID: NS6D24008BSPT
                  NS6D20008 product photo

                  NS6D20008

                  NS6D20008
                  1/2 JACO Valved Coupling Insert
                  Product ID: NS6D20008
                  NS6D42008 product photo

                  NS6D42008

                  NS6D42008
                  1/2 Hose Barb Valved Panel Mount Insert
                  Product ID: NS6D42008
                  NS6D24008 product photo

                  NS6D24008

                  NS6D24008
                  1/2 NPT Valved Insert
                  Product ID: NS6D24008
                  13 list items

                  Recently Viewed

                  View All