Material

Termination Size

Pressure Range

Valve Options

Seal Options

Mounting Options

Sterilization

RFID Enabled

HFC12

Patented HFC12 Series couplings have flow comparable to many 1/2" flow couplings in a 3/8" body size. Compact and lightweight, HFC couplings replace bulky and heavy metal ball-and-sleeve couplings in a wide range of applications. An ergonomic design and a large, shrouded thumb latch pad produce a coupling that is easy to grip and simple to operate. An efficient valve design leads to high flow and low spillage. HFC12 couplings are also available in NSF-listed versions.
Features Benefits
High efficiency valve More flow in a compact size
Ergonomic design Easy to grip, simple to operate
Polypropylene material Chemically resistant and gamma sterilizable
Compatible Mates with HFC35 and HFC57 couplings
Pressure: Vacuum to 60 psi, 4.2 bar
Temperature: 32°F to 160°F continuous, 0°C to 71°C continuous
Materials:
Main components and valves: Polypropylene
Thumb latch: Polypropylene
Valve spring: 316 stainless steel
O-rings: EPDM
Panel mount gasket: EPDM
External springs and pin: 316 stainless steel
Compression nut, gripper, ferrule: Polypropylene
Color: Light gray with charcoal gray latch
Tubing range: 3/8" to 3/4", 9.5mm to 19mm
Compression termination tubing specifications: 3/8" OD or 1/2" OD, +0.010/-0.000
HFC12 Pressure RangeHFC12 Water Flow
HFC12 Air Flow, 100 psig Inlet Pressure
     

WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graph above as a guide.

Based on sealing performance after 72 hours of exposure to pressure and temperature.

straight-through Cv ~ 3.94 (56.77) max
single shut-off Cv ~ 2.50 (36.02) max
Cv ~ 2.04 (29.39) max

Legend
Legend

Product

Bodies

HFC101212 product photo

HFC101212

HFC101212
3/4 NPT Non-Valved Coupling Body
Product ID: HFC101212
HFC10612 product photo

HFC10612

HFC10612
3/8 NPT Non-Valved Coupling Body
Product ID: HFC10612
HFC10612BSPT product photo

HFC10612BSPT

HFC10612BSPT
3/8 BSPT Non-Valved Coupling Body
Product ID: HFC10612BSPT
HFC10812 product photo

HFC10812

HFC10812
1/2 NPT Non-Valved Coupling Body
Product ID: HFC10812
HFC12612 product photo

HFC12612

HFC12612
3/8 JACO Non-Valved Panel Mount Coupling Body
Product ID: HFC12612
HFC12812 product photo

HFC12812

HFC12812
1/2 JACO Non-Valved Panel Mount Coupling Body
Product ID: HFC12812
HFC13612 product photo

HFC13612

HFC13612
3/8 JACO Non-Valved In-Line Coupling Body
Product ID: HFC13612
HFC13812 product photo

HFC13812

HFC13812
1/2 JACO Non-Valved In-Line Coupling Body
Product ID: HFC13812
HFC161012 product photo

HFC161012

HFC161012
5/8 Hose Barb Non-Valved Panel Mount Coupling Body
Product ID: HFC161012
HFC161212 product photo

HFC161212

HFC161212
3/4 Hose Barb Non-Valved Panel Mount Coupling Body
Product ID: HFC161212
HFC16612 product photo

HFC16612

HFC16612
3/8 Hose Barb Non-Valved Panel Mount Coupling Body
Product ID: HFC16612
HFC16812 product photo

HFC16812

HFC16812
1/2 Hose Barb Non-Valved Panel Mount Coupling Body
Product ID: HFC16812

Recently Viewed

View all recently visited products