Material

Termination Size

Termination Type

Valve Options

Seal Options

Mounting Options

RFID Enabled

DrumQuik PUR

DrumQuik® PUR is changing the world of chemical management with its unique closed-system design. The DrumQuik dispensing system for smarter chemical management provides safe, easy and economical extraction of chemicals from drums, jerricans and IBC totes—while reducing spills, containing hazardous fumes and enhancing workplace safety.
Features Benefits
Quick connect/disconnect

Faster container change-outs

Automatic shutoff valve

Stops flow when disconnected

Disposable container insert

Reduces chemical exposure and messy handlig
 
DrumQuik PUR
Pressure
Uncoupled:

Vacuum to 45 psig (3.1 bar)

Coupled:

Vacuum to drum rating

Temperature
Drum Insert:

-20°to 120°F (-29°to 49°C)
Coupler:

PVDF, 0° to 120°F (-18° to 49°C)
Materials
Drum insert & dip-tube:

Virgin polyethylene (HDPE)
Shipping plug:

Virgin polyethylene (HDPE), FKM
Coupler:

PVDF
Spring (coupler only):

316 stainless steel, Hastelloy C, virgin PEEK UHP, PPS or Teflon encapsulated 316 stainless steel (TESS)

Seals

Coupler seals: EPDM, FKM, Simriz UHP FFKM Perfluoroelastomer

Bung seal: Polyolefin, EPDM, FKM

Shipping plug seal: EPDM, FKM

Torque specifications

2" Buttress - 20ft-lbs (27 N m)

BCS 56x4 - 20ft-lbs (27 N m)

2" NPS (plastic drum) - 20ft-lbs (27 N m)

2" NPS (steel drum) - 15ft-lbs (20 N m)



Shipping plug - hand tight

Note: The torque specifications listed above are general recommendations which may need to be adjusted + or – depending on specific application
 
 
 
         

Product

Drum Inserts

DQPUR202BUT product photo

DQPUR202BUT

2" Drum Insert with American Buttress Thread and EPDM O-Rings (North American Plastic Drums)
DQPUR202BUT202 product photo

DQPUR202BUT202

2" Drum Insert with American Buttress Thread and FKM (Viton®) O-Rings (North American Plastic Drums)
DQPUR2BUT0410 product photo

DQPUR2BUT0410

Drum Insert Assembly 410mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug Seal
DQPUR2BUT0985 product photo

DQPUR2BUT0985

Drum Insert Assembly 985mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug
DQPUR2BUT0985202 product photo

DQPUR2BUT0985202

Drum Insert Assembly 985mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug
DQPUR2BUT1274 product photo

DQPUR2BUT1274

Drum Insert Assembly 1274mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug Seal

Other

DQPUR120112 product photo

DQPUR120112

3/4" Flare Coupler with FKM (Viton®) O-Ring and (PEEK®) Spring
DQPUR120112203 product photo

DQPUR120112203

3/4" Flare Coupler with FFKM (Simriz®) O-Ring and (PEEK®) Spring
DQPUR120112208 product photo

DQPUR120112208

3/4" Flare Coupler with FKM (Viton®) O-Ring and Polyphenylene Sulfide Spring
DQPUR120112209 product photo

DQPUR120112209

3/4" Flare Coupler with FFKM (Simriz®) O-Ring and Polyphenylene Sulfide Spring
DQPUR120112210 product photo

DQPUR120112210

3/4 Flare Coupler with FKM (Viton®) O-Ring and PTFE Encapsulated 316 Stainless Steel Spring
DQPUR120112211 product photo

DQPUR120112211

3/4 Flare Coupler with FFKM (Simriz®) O-Ring, FKM Vent Seal, and PTFE Encapsulated 316 Stainless Steel Spring

Recently Viewed

View all recently visited products