Material

    Termination Size

      Termination Type

        Valve Options

          Seal Options

            Mounting Options

              RFID Enabled

                DrumQuik PRO

                DrumQuik® PRO is changing the world of chemical management with its unique closed-system design. The DrumQuik dispensing system for smarter chemical management provides safe, easy and economical extraction of chemicals from drums, jerricans and IBC totes—while reducing spills, containing hazardous fumes and enhancing workplace safety.

                DrumQuik PRO Video
                Features Benefits
                Quick connect/disconnect Faster container change-outs
                Automatic shutoff valve Stops flow when disconnected
                Disposable container insert Reduces chemical exposure and messy handlig

                Pressure

                Uncoupled: Vacuum to 45 psig (3.1 bar)

                Coupled: Vacuum to drum rating

                Temperature

                Drum Insert: -20°to 120°F (-29°to 49°C)

                Coupler: HDPE, 32° to 120°F (0° to 49°C)

                Materials

                Drum insert & dip-tube: Virgin polyethylene (HDPE)

                Shipping plug: Virgin polyethylene (HDPE), FKM

                Valves:

                316 stainless steel, Hastelloy C, virgin PEEK UHP, PPS or Teflon encapsulated 316 stainless steel (TESS)

                Seals

                Coupler seals: EPDM, FKM, Simriz UHP FFKM Perfluoroelastomer

                Bung seal: Polyolefin, EPDM, FKM

                Shipping plug seal: EPDM, FKM

                Torque specifications

                2" Buttress - 20ft-lbs (27 N m)

                BCS 56x4 - 20ft-lbs (27 N m)

                2" NPS (plastic drum) - 20ft-lbs (27 N m)

                2" NPS (steel drum) - 15ft-lbs (20 N m)

                Shipping plug - hand tight

                Note: The torque specifications listed above are general recommendations which may need to be adjusted + or – depending on specific application.

                Product

                Dip-Tubes

                DQPRODT1070 product photo

                DQPRODT1070

                DQPRODT1070
                Dip-tube 39.0" or 990mm long for 275gal/1040L IBCs
                Product ID: DQPRODT1070
                DQPRODT0985 product photo

                DQPRODT0985

                DQPRODT0985
                Dip-tube 35.5" or 905mm long for 55gal/200L Drums
                Product ID: DQPRODT0985
                DQPRODT0410 product photo

                DQPRODT0410

                DQPRODT0410
                Dip-tube 13.0" or 330mm long for 5 gal/25L Jerry Cans
                Product ID: DQPRODT0410
                DQPRODT1274 product photo

                DQPRODT1274

                DQPRODT1274
                Dip-tube 47.0" or 1194mm long for 330gal/1250L IBCs
                Product ID: DQPRODT1274

                Drum Inserts

                DQPRO202BUT202 product photo

                DQPRO202BUT202

                DQPRO202BUT202
                Drum Insert with 2" Buttress Thread and with FKM (Viton®) O-Rings (North American Plastic Drums)
                Product ID: DQPRO202BUT202
                DQPRO20G2NPSST product photo

                DQPRO20G2NPSST

                DQPRO20G2NPSST
                Drum Insert with 2" NPS (ISO G2) Thread and EPDM O-Rings (Steel Drums and IBC Caps)
                Product ID: DQPRO20G2NPSST
                DQPRO20G2NPSPL product photo

                DQPRO20G2NPSPL

                DQPRO20G2NPSPL
                Drum Insert with 2" NPS (ISO G2) Thread and EPDM Flat Bung Seal (Plastic Drums and IBC Caps)
                Product ID: DQPRO20G2NPSPL
                DQPRO20BCS70202 product photo

                DQPRO20BCS70202

                DQPRO20BCS70202
                70mm Thread Drum Insert with FKM (Viton®) Seal for European 70x6 and Asian 70x5 (Plastic Drum)
                Product ID: DQPRO20BCS70202
                DQPRO2056X4 product photo

                DQPRO2056X4

                DQPRO2056X4
                Drum Insert with BSC56X4 Thread (European Plastic Drums)
                Product ID: DQPRO2056X4
                DQPRO20G2NPSST202 product photo

                DQPRO20G2NPSST202

                DQPRO20G2NPSST202
                Drum Insert with 2" NPS (ISO G2) Thread and FKM (Viton®) O-Rings (Steel Drums and IBC Caps)
                Product ID: DQPRO20G2NPSST202
                DQPRO20BCS70 product photo

                DQPRO20BCS70

                DQPRO20BCS70
                70mm Thread Drum Insert with EPDM Seal for European 70x6 and Asian 70x5 (Plastic Drum)
                Product ID: DQPRO20BCS70
                DQPRO20G2NPSPL202 product photo

                DQPRO20G2NPSPL202

                DQPRO20G2NPSPL202
                Drum Insert with 2" NPS (ISO G2) Thread and FKM (Viton®) Flat Bung Seal (Plastic Drums and IBC Caps)
                Product ID: DQPRO20G2NPSPL202

                Recently Viewed

                View All