It appears your browser has cookies disabled. CPC’s website requires your browser to enable cookies in order to login. Please enable cookies and reload this page. You can change your cookie setting at any time. See our privacy policy here.
SMC Series couplings are twist-to-connect couplings that provide a reliable and more secure alternative to luer-type connections. The coupling design allows tubing to rotate freely when connected, preventing both kinked tubing and accidental disconnection during use.
SMC Series couplings are available with IdentiQuik® Smart Coupling technology, which incorporates RFID (Radio Frequency Identification) to the quick disconnect coupling to help controlling, protecting and streamlining your valuable fluid.
Buna-N with acetal, chrome-plated brass or EPDM with polypropylene
Color (Main components):
White (ABS), Natural white (acetal), almond (polypropylene), chrome and black (chrome-plated brass)
Tubing range:
1/16" to 1/8" ID, 1.6mm to 3.2mm ID
*NOTE: For 1/16" ID tubing, maximum tube OD is .150".
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.