Termination Size

    Termination Type

      Pressure Range

        Valve Options

          Seal Options

            RFID Enabled

              PLQ2

              The PLQ2 Series provides ultra-reliable, dripless connections and disconnections that protect valuable electronics. Designed using a high-performance thermoplastic, the PLQ2 connector is lightweight, chemical resistant, rated UL94 V0 flame retardant and easy to use—a perfect choice for liquid cooling of electronics applications. These innovative connectors offer a high-flow capacity to optimize thermal management system performance. The PLQ2 Series uses CPC-developed valve technology that eliminates drips and is designed to withstand long-term use.

              Features Benefits
              High-performance thermoplastic material Lightweight, durable and chemically compatible with widely used liquid cooling fluids
              Designed specifically for liquid cooling applications Withstands continuous exposure to moisture with no risk of corrosion
              Low pressure drop Increases the efficiency of liquid cooling systems
              Robust product testing to ensure reliability Proven dimensional stability, chemical compatibility and product tested to 10,000 cycles
              Pressure Range: Vacuum to 120 psi, 8.3 bar
              Temperature Range: 0°F to 240°F (-17°C to 115°C)

              Material:
              Main housing components: Polyphenylsulfone
              Valves and thumb latch: Polyphenysulfone
              Valve spring (wetted): Stainless steel
              External spring: Stainless steel
              Seals: EPDM

              Color:
              Matte Black with Cool Blue or Warm Red

              Tubing Sizes:
              1/4" ID (6.4mm ID)
              WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
              non-spill

              Legend
              Legend

              8 list items
              • «
              • 1
              • »

              Product

              Bodies

              PLQ2D3102RED product photo

              PLQ2D3102RED

              1/8" G-Thread/BSPP Valved In-line Liquid Cooling Body, Warm Red
              PLQ2D3004RED product photo

              PLQ2D3004RED

              1/4" SAE Valved In-Line Liquid Cooling Coupling Body, Warm Red
              PLQ2D3102BLU product photo

              PLQ2D3102BLU

              1/8" G-Thread/BSPP Valved In-line Liquid Cooling Body, Cool Blue
              PLQ2D3004BLU product photo

              PLQ2D3004BLU

              1/4" SAE Valved In-Line Liquid Cooling Coupling Body, Cool Blue

              Inserts

              PLQ2D4604BLU product photo

              PLQ2D4604BLU

              1/4" SAE Valved Liquid Cooling Coupling Insert, Cool Blue
              PLQ2D4702RED product photo

              PLQ2D4702RED

              1/8" G-Thread/BSPP Valved Liquid Cooling Connector Insert, Warm Red
              PLQ2D4604RED product photo

              PLQ2D4604RED

              1/4" SAE Valved Liquid Cooling Coupling Insert, Warm Red
              PLQ2D4702BLU product photo

              PLQ2D4702BLU

              1/8" G-Thread/BSPP Valved Liquid Cooling Connector Insert, Cool Blue
              8 list items
              • «
              • 1
              • »

              Recently Viewed

              View All