Material

Termination Size

Termination Type

Pressure Range

Valve Options

Seal Options

Mounting Options

RFID Enabled

PLC

The 1/4" flow PLC Series is proven worldwide in thousands of applications and offers the widest selection of sizes and configurations. PLC quick disconnect couplings are injection molded from acetal thermoplastic and are resistant to most mild chemical solutions.

These couplings offer the flexibility of multiple configurations and terminations and mate with both LC metal and PLC12 polypropylene couplings. Also available in NSF-listed versions.
Features Benefits
Colder thumb latch One-hand connection and disconnection
Integral terminations

Fewer leak points, shorter assemblies, faster installations

Clicks when connected Assurance of a reliable connection
Compatible Mates with LC and PLC12 Series couplings

 

Pressure: Vacuum to 120 psi, 8.3 bar
Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous
Materials:
Main components and valves: Acetal
Thumb latch: Stainless steel
Valve spring: 316 stainless steel
External springs and pin: Stainless steel
O-rings: Buna-N
Color: Natural white, others available
Tubing range: 1/4" to 3/8", 6.4mm to 9.5mm
JG® Tubing Specifications:
Tube tolerances: 1/4" OD, +0.001/-0.004
3/8" OD, +0.001/-0.004
Tube Types
(Plastic tube):
Polyethylene, nylon, polyurethane
For soft or thin wall tubing with JG terminations, tube supports are recommended
(Metal tube): Brass, Copper and mild steel
 
Colder PLC Pressure RangePLC Water Flow
PLC Air Flow Air Flow, 100 psig Inlet Pressure
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graph above as a guide.
straight-through Cv ~ 1.40 (20.17) max
single shut-off Cv ~ 0.82 (11.82) max
Cv ~ 0.51 (7.35) max

Legend
Legend

Product

Bodies

PLC10004 product photo

PLC10004

1/4 NPT Non-Valved Coupling Body
PLC10004BSPT product photo

PLC10004BSPT

1/4 BSPT Non-Valved Coupling Body
PLC10006 product photo

PLC10006

3/8 NPT Non-Valved Coupling Body
PLC10006BSPT product photo

PLC10006BSPT

3/8 BSPT Non-Valved Coupling Body
PLC11004 product photo

PLC11004

1/4 JG Non-Valved Panel Mount Coupling Body
PLC12004 product photo

PLC12004

1/4 PTF Non-Valved Panel Mount Coupling Body
PLC12006 product photo

PLC12006

3/8 PTF Non-Valved Panel Mount Coupling Body
PLC120M10 product photo

PLC120M10

10mm PTF Non-Valved Panel Mount Coupling Body
PLC120M8 product photo

PLC120M8

8mm PTF Non-Valved Panel Mount Coupling Body
PLC13004 product photo

PLC13004

1/4 PTF Non-Valved In-Line Coupling Body
PLC13006 product photo

PLC13006

3/8 PTF Non-Valved In-Line Coupling Body
PLC130M10 product photo

PLC130M10

10mm PTF Non-Valved In-Line Coupling Body

Recently Viewed

View all recently visited products