It appears your browser has cookies disabled. CPC’s website requires your browser to enable cookies in order to login. Please enable cookies and reload this page. You can change your cookie setting at any time. See our privacy policy here.
NS1 Series couplings closed-system design is packed full of features that ensure drip-free disconnects, eliminate the need to purge air from the system and allow tubing to move freely without kinks. The smallest plastic non-spill coupling on the market, NS1 is ideal for applications with tubing from 1/8-inch and smaller that need to be connected and disconnected often. The ergonomic, user-friendly interface of NS1 enables a secure, reliable connect and disconnect.
Tubing Sizes: Microbore to 1/8” ID (Microbore to 3.2mm)
Color:
Gray
Spillage:
0.02 cc per disconnect rated at 15 psi
Inclusion:
0.01 cc per connect
WARNING: Pressure, temperature, chemicals, and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder’s products in their own application conditions.
This graph is intended to give you a general idea of the performance capabilities of each product line. The shaded area of the graph represents the operating range of the product family, i.e., upper and lower values are shown. Therefore, depending on the exact coupling configurations selected, you can reasonably expect values to fall within the shaded area.