Material

    Termination Size

      Termination Type

        Valve Options

          Seal Options

            Mounting Options

              Sterilization

                RFID Enabled

                  Multi-Tube

                  Multi-tube couplings provide one easy-to-use quick disconnect for two, six or ten separate fluid lines.



                  Tentube™ is available with valves on the body side in panel mount or in-line configurations for maximum design flexibility. The Tentube can connect and disconnect up to ten lines with the use of a simple slide latch.



                  Sixtube™ couplings disconnect up to six separate fluid or air lines. The Sixtube is available with valves on the insert side and features the CPC thumb latch. The snap-in panel mount design keeps a low profile on the front of an equipment panel.



                  The 3/32" flow Twin Tube™ coupling disconnects two separate fluid lines. The non-valved Twin Tube maintains two individual flow paths in one coupling and features the CPC thumb latch.The panel mount design keeps a low profile on the front of an equipment panel.
                  Features Benefits
                  Multi-line connection Fast, efficient operation
                  Separate flow paths Pressure and/or vacuum in one coupling
                  Insert is keyed to body Ensures correct line orientation
                  Twin Tube Series Specifications
                  Pressure: Vacuum to 120 psi, 8.3 bar per line
                  Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous
                  Materials:
                  Main components and valves: Acetal or ABS
                  Thumb latch: Stainless steel
                  External springs and pin: Stainless steel
                  O-rings: Buna-N
                  Color: Natural white (acetal), white (ABS)
                  Twin Tube Water Flow
                   

                  Six Tube Series Specifications

                  Pressure: Vacuum to 100 psi, 6.9 bar per line
                  Temperature (acetal):
                  (polypropylene)
                  -40°F to 180°F continuous, -40°C to 82°C continuous
                  -32°F to 180°F continuous, -0°C to 82°C continuous
                  Materials:
                  Main components and valves: Acetal
                  Valves: Acetal
                  Fitting inserts: Acetal or polypropylene
                  Thumb latch: Acetal
                  Valve spring: 316 Stainless steel
                  O-rings: Buna-N with acetal or EPDM with polypropylene
                  Color: Natural white with aqua latch
                  Sixtube Air Flow, 100 psig Inlet PressureColder Sixtube Water Flow

                  Tentube Series Specifications

                  Pressure: Vacuum to 100 psi, 6.9 bar per line
                  Temperature (acetal):
                  (polypropylene)
                  -40°F to 180°F continuous, -40°C to 82°C continuous
                  -32°F to 180°F continuous, -0°C to 82°C continuous
                  Materials:
                  Main components and valves: Nylon
                  Valves: Acetal
                  Valve spring: 316 stainless steel
                  Fitting inserts: Acetal or polypropylene
                  O-rings: Buna-N with acetal or EPDM with polypropylene
                  Panel mount adapter: Acetal
                  Tube shroud: Acetal
                  Color:  
                  Main components: Black with red locking latch
                  Tube shroud: Black
                  Panel mount adapter: Black
                  Tubing range: 1/16" and 1/8", 1.6mm to 3.2mm
                  Colder Tentube Air Flow, 100 psig Inlet PressureColder Tentube Water Flow
                   

                  WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

                  Based on sealing performance after 72 hours of exposure to pressure and temperature.

                  Twin Tube
                  straight-through Cv ~ 0.08 center (1.15), 0.14 side (2.02) max

                  Legend
                  Legend

                  Sixtube
                  straight-through Cv ~ 0.19 per line (2.74) max
                  single shut-off Cv ~ 0.08 (11.53) max

                  Legend
                  Legend

                  TenTube
                  straight-through Cv ~ 0.19 per line (2.74) max
                  Cv ~ 0.08 (11.53) max

                  Legend
                  Legend

                  Product

                  Bodies

                  TFB10M3 product photo

                  TFB10M3

                  TFB10M3
                  Non-Valved Coupling Body with 3mm Hose Barb Female Fitting Bodies
                  Product ID: TFB10M3
                  SXFD17M3 product photo

                  SXFD17M3

                  SXFD17M3
                  Valved Coupling Body with 3mm Hose Barb Female Fitting Inserts
                  Product ID: SXFD17M3
                  TFB100112 product photo

                  TFB100112

                  TFB100112
                  Non-Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies
                  Product ID: TFB100112
                  TFFD01MWHT product photo

                  TFFD01MWHT

                  TFFD01MWHT
                  1/16 Hose Barb Valved Fitting Body
                  Product ID: TFFD01MWHT
                  SXM170212 product photo

                  SXM170212

                  SXM170212
                  Non-Valved Coupling Body with 1/8 Hose Barb Male Fitting Inserts
                  Product ID: SXM170212
                  SXM17M3 product photo

                  SXM17M3

                  SXM17M3
                  Non-Valved Coupling Body with 3mm Hose Barb Male Fitting Inserts
                  Product ID: SXM17M3
                  SXFD1701 product photo

                  SXFD1701

                  SXFD1701
                  Valved Coupling Body with 1/16 Hose Barb Female Fitting Inserts
                  Product ID: SXFD1701
                  PTC16010 product photo

                  PTC16010

                  PTC16010
                  1/16 Hose Barb Non-Valved Coupling Body
                  Product ID: PTC16010
                  TFFD02 product photo

                  TFFD02

                  TFFD02
                  1/8 Hose Barb Valved Fitting Body
                  Product ID: TFFD02
                  TFFD02MWHT product photo

                  TFFD02MWHT

                  TFFD02MWHT
                  1/8 Hose Barb Valved Fitting Body
                  Product ID: TFFD02MWHT
                  TFF01 product photo

                  TFF01

                  TFF01
                  1/16 Hose Barb Non-Valved Fitting Body
                  Product ID: TFF01
                  SXF170212 product photo

                  SXF170212

                  SXF170212
                  Non-Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies
                  Product ID: SXF170212

                  Recently Viewed

                  View All