Material

Termination Size

Termination Type

Valve Options

Seal Options

Mounting Options

RFID Enabled

Multi-Mount

Multi-Mount couplings provide one easy-to-use coupling for connecting from three to five lines at once. Multi-mount couplings are available in a wide variety of materials including acetal and chrome plated brass. Multi-mounts are keyed to prevent mismatched connections and can be configured with or without valves for maximum design flexibility.
Features Benefits
Three to five line connection Fast, efficient operation
Separate flow paths Pressure and/or vacuum in one coupling
Insert is keyed to body Ensures correct line orientation
Separate flow paths Pressure and/or vacuum in one coupling
Acetal or chrome-plated brass Maximize design flexibility
Pressure (Minimum): Vacuum
Maximum: Brass = 500 psi Acetal = 240 psi
   no. of stations  no. of stations
Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous
Materials:
Mounting plate: Black anodized aluminum
Main components: Acetal or chrome-plated brass
Thumb latch: Stainless steel
Valves: Acetal
Valve spring: 316 stainless steel
External springs and pin: Stainless steel
O-ring: Buna-N
Tubing range: 1/8" to 3/8" ID, 3.2mm to 9.5mm ID 5/32" to 3/8" OD, 4mm to 9.5 mm OD

NOTE: To order in chrome-plated brass, eliminate the P at the beginning of the part number.

straight-through Cv ~ 1.4 per line (20.17) max
single shut-off Cv ~ 0.82 (11.82) max
Cv ~ 0.51 (7.35) max

Legend
Legend

Product

Bodies

28000 product photo

28000

1/4 Hose Barb Non-Valved Panel Mount Coupling Body (PLC16004 NSF)
LM12006 product photo

LM12006

3/8 PTF Non-Valved Multi-Mount Coupling Body
LM16004 product photo

LM16004

1/4 Hose Barb Non-Valved Multi-Mount Coupling Body
LM16006 product photo

LM16006

3/8 Hose Barb Non-Valved Multi-Mount Coupling Body

Fittings, Valves and Accessories

LCP103 product photo

LCP103

3-Port Multi-Mount Plate

Inserts

LM20004 product photo

LM20004

1/4 PTF Non-Valved Multi-Mount Coupling Insert
LM20006 product photo

LM20006

3/8 PTF Non-Valved Multi-Mount Coupling Insert
LM22004 product photo

LM22004

1/4 Hose Barb Non-Valved Multi-Mount Coupling Insert
LM22006 product photo

LM22006

3/8 Hose Barb Non-Valved Multi-Mount Coupling Insert

Other

CP103 product photo

CP103

3-Port Multi-Mount Plate
CP104 product photo

CP104

4-Port Multi-Mount Plate
CP105 product photo

CP105

5-Port Multi-Mount Plate

Recently Viewed

View all recently visited products