Material

    Termination Size

      Valved?

        Seal Options

          Mounting Options

            Sterilization

              MC

              MC Series chrome-plated brass couplings are built tough and made to last in the most demanding applications. Ideal for use with higher temperatures or pressures, MC Series couplings feature one-hand operation for swift and easy connects and disconnects.



              These couplings offer the flexibility of multiple configurations and terminations and mate with both PMC acetal and PMC12 polypropylene couplings. Also available in NSF-listed versions.
               
              Features Benefits

              Brass material

              Durable and able to withstand higher pressure and temperature

              Compatible

              MC mates with PMC and PMC12 Series couplings

              High temperature capability Versions rated to 400°F (204°C )

              Colder thumb latch

              One-hand connection and disconnection

               
              Pressure: Vacuum to 250 psi, 17.3 bar
              Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous
              Materials:
              Main components and valves: Chrome-plated brass
              Thumb latch: Stainless steel
              Valves: Acetal
              Valve springs: 316 stainless steel
              External springs and pin: Stainless steel
              O-rings: Buna-N
              Finish: Chrome
              Tubing range: 1/8" to 1/4" ID, 3.2mm to 6.4mm ID
                 
              MC Water FlowMC Air Flow Air Flow, 100 psig Inlet Pressure
              WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
              straight-through Cv ~ 0.51 (7.35) max
              single shut-off Cv ~ 0.26 (3.75) max
              double shut-off Cv ~ 0.24 (3.46) max

              Legend
              Legend

              Product

              Bodies

              MCD1703 product photo

              MCD1703

              3/16 Hose Barb Valved In-Line Coupling Body
              MCD1004 product photo

              MCD1004

              1/4 NPT Valved Coupling Body
              MCD1004BSPT product photo

              MCD1004BSPT

              1/4 BSPT Valved Coupling Body
              MC1002BSPT product photo

              MC1002BSPT

              1/8 BSPT Non-Valved Coupling Body
              MC1004BSPT product photo

              MC1004BSPT

              1/4 BSPT Non-Valved Coupling Body
              MCD1002BSPT product photo

              MCD1002BSPT

              1/8 BSPT Valved Coupling Body
              MC1603 product photo

              MC1603

              3/16 Hose Barb Non-Valved Panel Mount Coupling Body
              MCD1204 product photo

              MCD1204

              1/4 PTF Valved Panel Mount Coupling Body
              MC12025 product photo

              MC12025

              5/32 PTF Non-Valved Panel Mount Coupling Body
              MC1204 product photo

              MC1204

              1/4 PTF Non-Valved Panel Mount Coupling Body
              MCD181032 product photo

              MCD181032

              10-32 Valved Panel Mount Coupling Body
              MC1304 product photo

              MC1304

              1/4 PTF Non-Valved In-Line Coupling Body

              Recently Viewed

              View All