Material

Termination Size

Termination Type

Pressure Range

Valve Options

Seal Options

Mounting Options

RFID Enabled

Everis LQ2

Everis™ LQ2 Series provides ultra-reliable, dripless connections and disconnections that protect valuable electronics. Designed specifically for liquid cooling applications, the Everis LQ2 offers a high-flow capacity to optimize liquid cooling system performance. Everis LQ2 uses CPC developed valve technology that eliminates drips and is able to withstand long-term use.
 
Feature Benefit
Color-coded thumb latch Simple, intuitive one-handed operation with visual difference in cooling lines
High flow capacity Cost-effective fluid handling system
Redundant multilobed seals Protection against leakage and ability to withstand extended periods of connection
Locking hose barb Quality connection with reinforced tubing used in liquid cooling applications

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 200 psi, 13.8 bar
Temperature: 0°F to 240°F (-17°C to 115°C)
Shipping / Storage Temperature: -40°F to 240°F (-40°C to 115°C)
Maximum Flow at Disconnect: 1.00 gal/min at 0 – 100 psi
0.25 gal/min at 101 – 200 psi

Materials

Main housing components: Chrome-plated brass
Valves and thumb latch: Polysulfone
Valve spring (wetted): Stainless steel
External spring: Stainless steel
Seals: EPDM (FKM optional)
Operating Temperature Range: 0°F to 240°F (-17°C to 115°C)
Compliance: RoHS, REACH

Other

Color: Chrome with Cool Blue or Warm Red
Lubricants: Krytox® PFPE
Spillage: <0.015 cc per disconnect at 0 psi ; <0.063 cc per disconnect at 200 psi
Inclusion: <0.063 cc per connect
Sizes: 1/4" ID (6.4mm ID)
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
non-spill Cv ~ 0.37 max

Legend
Legend

16 list items

Product

Bodies

LQ2D1704LBLU product photo

LQ2D1704LBLU

1/4" Everis Locking Hose Barb Valved In-Line Liquid Cooling Coupling Body, Cool Blue
LQ2D1704LRED product photo

LQ2D1704LRED

1/4" Everis Locking Hose Barb Valved In-Line Liquid Cooling Coupling Body, Warm Red
LQ2D3004BLU product photo

LQ2D3004BLU

1/4" Everis SAE Valved In-Line Liquid Cooling Coupling Body, Cool Blue
LQ2D3004RED product photo

LQ2D3004RED

1/4" Everis SAE Valved In-Line Liquid Cooling Coupling Body, Warm Red
LQ2D3102BLU product photo

LQ2D3102BLU

1/8" Everis G-Thread/BSPP Valved In-Line Liquid Cooling Body, Cool Blue
LQ2D3102RED product photo

LQ2D3102RED

1/8" Everis G-Thread/BSPP Valved In-line Liquid Cooling Body, Warm Red
LQ2D3304LBLU product photo

LQ2D3304LBLU

1/4" Everis Locking Hose Barb Valved Elbow Liquid Cooling Coupling Body, Cool Blue
LQ2D3304LRED product photo

LQ2D3304LRED

1/4" Everis Locking Hose Barb Valved Elbow Liquid Cooling Coupling Body, Warm Red

Inserts

LQ2D2204LBLU product photo

LQ2D2204LBLU

1/4" Everis Locking Hose Barb Valved In-Line Liquid Cooling Coupling Insert, Cool Blue
LQ2D2204LRED product photo

LQ2D2204LRED

1/4" Everis Locking Hose Barb Valved In-Line Liquid Cooling Coupling Insert, Warm Red
LQ2D2304LBLU product photo

LQ2D2304LBLU

1/4" Everis Locking Hose Barb Harb Valved Elbow Liquid Cooling Coupling Insert, Cool Blue
LQ2D2304LRED product photo

LQ2D2304LRED

1/4" Everis Locking Hose Barb Harb Valved Elbow Liquid Cooling Coupling Insert, Warm Red
16 list items

Recently Viewed

View all recently visited products